text.skipToContent text.skipToNavigation

Catalog No. : LPEX602GA-N3CW/2LA

Description:  NEMA 4X COMBO UNIT 6V CW 4W-LED

UPC: 782683569783

Exit Combination Unit, Unit Type: NEMA-4X and NSF, single face, Battery Type: nickel-cadmium, Battery Wattage: 36W, 120/347VAC, Voltage DC: 6V, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Housing Colour: black, Faceplate Colour: aluminum, Legend Colour: red, cold-weather -40 DegreesC , Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Lighting