Catalog No. : LPEX602BBIDG4X
Description: NEMA-4X EM LED EXIT SPAD GREEN
UPC: 787321129954
Exit Sign, single face, Housing Colour: black/black, Battery Type: nickel-cadmium, 120/347VAC, self-powered, Unit Type: NEMA-4X & NS F, Legend Colour: green, diagnostic, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.