text.skipToContent text.skipToNavigation

Catalog No. : LPEX602BB-N6A/2LJ

Description:  NEMA 4X COMBO 12V 6W LED

UPC: 782683559968

Exit Combination Unit, Unit Type: NEMA-4X and NSF, single face, Battery Type: nickel-cadmium, Battery Wattage: 60W, 120/347VAC, Voltage DC: 12V, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Housing Colour: black, Faceplate Colour: black, Legend Colour: red, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting