Catalog No. : LPEX602BB-N3/2LA
Description: COMBO 6V SGL RD C/W 4W LED MR16
UPC: 782683474681
Exit Combination Unit, Unit Type: NEMA-4X & NSF, single face, Battery Type: nickel-cadmium, Battery Wattage: 36W, 120/347VAC, Voltage DC: 6V, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Housing Colour: black, Faceplate Colour: black, Legend Colour: red, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- NSF certified for food processing
- Continuous self-diagnostic monitoring and monthly self-testing
- Fully automatic charger is solid state
- Non-intrusive magnetic test switch
- Comes standard with tamper proof screw
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.