text.skipToContent text.skipToNavigation

Catalog No. : LPEX602BAN3NRF/2LA

Description:  LPEX602BA-N3NEXRF/2LA

UPC: 787321203159

Exit Combination Unit, Unit Type: NEMA-4X & NSF, single face, Battery Type: nickel-cadmium, Battery Wattage (W): 36, 120/347VAC, Voltage DC: 6V, NEXUS wireless system interface, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Housing Colour: black, Faceplate Colour: aluminum, Legend Colour: red, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting