text.skipToContent text.skipToNavigation

Catalog No. : LPEX602BA-N3U/2LA

Description:  6V36W NEMA-4X EM COMBO C/W 4W-LED

UPC: 782683486820

Exit Combination Unit, Unit Type: NEMA-4X & NSF, single face, Battery Type: nickel-cadmium, Battery Wattage: 36W, 120/347VAC, Voltage DC: 6V, diagnostics, audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Housing Colour: black, Faceplate Colour: aluminum, Legend Colour: red, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NSF certified for food processing
  • Continuous self-diagnostic monitoring and monthly self-testing
  • Fully automatic charger is solid state
  • Non-intrusive magnetic test switch
  • Comes standard with tamper proof screw

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

Environmental Product Declaration_Altiled BAES

EPD - Evago Sign Slave Surface mounted (NGL)

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

Environmental Product Declaration_Altiled LSC