Catalog No. : LPEX52W-P3A/2LG
Description: 12V36W ALUM EM LED COMBO C/W 4W-LED
UPC: 782683404916
Exit Combination Unit, single face, universal mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 36W, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, self-powered, Legend Colour: red, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Universal, field-selectable chevrons (knockout)
- AllnGaP LED technology
- Power Pack
- Completely self-contained unit with rechargeable sealed lead battery
- Lamp heads require no tools to adjust or aim
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.