text.skipToContent text.skipToNavigation

Catalog No. : LPEX10W-P3AUN/2LJ

Description:  12V STEEL EM COMBO PX36 6W-LED ADNA

UPC: 782683564719

Exit Combination Unit, Colour: factory white, Battery Type: lead-calcium, 120/347VAC, Battery Wattage: 36W, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, self-powered, Legend Colour: red, diagnostics, non-audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting