text.skipToContent text.skipToNavigation

Catalog No. : LPEX10W-P3ANRF/2LG

Description:  LPEX10W-P3ANEXRF/2LG

UPC: 787321156523

Exit Combination Unit, Colour: factory white, Battery Type: lead-calcium, 120/347VAC, Battery Wattage (W): 36, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, self-powered, Legend Colour: red, NEXUS wireless system interface, Height of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Length of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Width of 6.5 inches (0.542 ft, 165.1 mm., 16.51 cm, 0.165 m), Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting