Catalog No. : LPEX10W-P3A/2LG
Description: EXIT UNIVERSAL C/W PX36 2 LED
UPC: 782683360519
Exit Combination Unit, Colour: factory white, Battery Type: lead-calcium, 120/347VAC, Battery Wattage: 36W, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, self-powered, Legend Colour: red, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Comes pre-assembled for quick, easy installation
- Easy access to wiring entry for all mounting options
- Canopy mounting system designed specifically for ease of installation
- Universal, field-selectable chevrons (knockout)
- Energy efficient complete unit consumes less than 3.5 watts
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.