Catalog No. : LP3WU
Description: NP PIC UNV FC UNV 120-347 AC 6-24DC
UPC: 624616299971
Arrows/Chevron Direction: none, Pictogram Exit Sign, universal face, universal mount, Colour: factory white, 120 to 347VAC, 6 to 24VDC, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.