text.skipToContent text.skipToNavigation

Catalog No. : LP3WS

Description:  NP PICTO WT UNIV FC120-347VAC SPWRD

UPC: 624616300134

Arrows/Chevron Direction: none, Pictogram Exit Sign, universal face, universal mount, Colour: factory white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time (Minimum): 120 minutes, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/