text.skipToContent text.skipToNavigation

Catalog No. : LP3BU00

Description:  NP PICTO UNV FC UNV 120-347AC NO DC

UPC: 624616362019

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 200W, self-powered, Colour: black, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, diagnostics, non-audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting