Catalog No. : LP1WU00
Description: N PLST PICTO WT 120 - 347 VAC NODC
UPC: 624616300295
Arrows/Chevron Direction: none, Pictogram Exit Sign, single face, universal mount, Colour: factory white, 120 to 347VAC, no DC, Height of 8 inches (203.2 mm.), Length of 12.125 inches (307.975 mm.), Width of 2.125 inches (53.975 mm.)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.