text.skipToContent text.skipToNavigation

Catalog No. : LP1WSU9

Description:  NP PICTO WT 120-347VAC SP ARROW UP

UPC: 624616368592

Arrows/Chevron Direction: arrow up 90 Degree, Pictogram Exit Sign, single face, universal mount, Colour: factory white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting