text.skipToContent text.skipToNavigation

Catalog No. : LP1WS

Description:  NP PICTO WT 120-347VAC SPWRD

UPC: 624616300073

Arrows/Chevron Direction: none, Pictogram Exit Sign, single face, universal mount, Colour: factory white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time (Minimum): 120 minutes, Height of 8 inches (203.2 mm.), Length of 12.125 inches (307.975 mm.), Width of 2.125 inches (53.975 mm.)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting