text.skipToContent text.skipToNavigation

Catalog No. : LP1W24

Description:  NP PICT SNG FC UNV 120-347AC 6-24DC

UPC: 787321141178

Arrows/Chevron Direction: none, Pictogram Exit Sign, single face, universal mount, Colour: factory white, 2 wires, 6 to 24VDC, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting