text.skipToContent text.skipToNavigation

Catalog No. : LOCKNUT3/4-G

Description:  PVC CTD LOCKNUT 3/4IN GRAY

UPC: 704508393588

PVC Coated Gray Locknut, 3/4 Inch/21 Metric
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locknuts

Specifications

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Thread Size

3/4 in , 21 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant