Catalog No. : LOCKNUT21/2-G
Description: PVC CTD LOCKNUT 2-1/2IN GRAY
UPC: 704508393564
PVC Coated Gray Locknut, 2-1/2 Inch/63 Metric
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Locknuts |
Specifications
Finish |
PVC Coated |
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Thread Size |
2-1/2 in , 63 mm |