text.skipToContent text.skipToNavigation

Catalog No. : LOCKNUT2-G

Description:  PVC CTD LOCKNUT 2IN GRAY

UPC: 704508393540

PVC Coated Gray Locknut, 2 Inch/53 Metric
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locknuts

Specifications

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Thread Size

2 in , 53 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant