Catalog No. : LOCKNUT11/4-G
Description: PVC CTD LOCKNUT 1-1/4IN GRAY
UPC: 704508393526
PVC Coated Gray Locknut, 1-1/4 Inch/35 Metric
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Locknuts |
Specifications
Finish |
PVC Coated |
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Thread Size |
1-1/4 in |