Catalog No. : LNSS/M40
Description: STAIN.STEEL M40 LOCKNUT
UPC: 5020963807169
Descriptors
Category |
Locknuts |
Application |
To Be Used with Fittings When Securing Into Knockouts |
Specifications
Material of Construction |
316 Stainless Steel |
Thread Type |
Metric |
Color |
Metallic |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Thread Size |
M40 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Thread type |
Metric |
Nominal thread size metric/PG |
40 |
Pitch thread |
1.5 mm |
Material |
Metal |
Material quality |
Stainless steel V2A |
Colour |
Natural colour |