text.skipToContent text.skipToNavigation

Catalog No. : LNP-PG09

Description:  PG09 LOCKNUT GREY NYLON

UPC: 5020963026270

Locknut for Conduit Fitting, PG09 Thread Size, Thickness 5mm, Outside Diameter 22mm, Nylon, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locknuts

Application

Locknut for Securing Conduit Fitting

Specifications

Material of Construction

Nylon

Thread Type

PG

Color

Gray

Classifications

Brand Name

Harnessflex

Dimensions

Thread Size

PG09

Width

5 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant