text.skipToContent text.skipToNavigation

Catalog No. : LNP-M50

Description:  BLACK NYLON LOCKNUT M50 X 1.5

UPC: 5020963031137

Locknut for Conduit Fitting, M50 Thread Size, Thickness 10mm, Outside Diameter 60mm, Nylon, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locknuts

Application

Locknut for Securing Conduit Fitting

Specifications

Material of Construction

Nylon

Thread Type

Metric

Color

Black

Classifications

Brand Name

Harnessflex

Dimensions

Thread Size

M50

Width

10 mm

Compliance and Certifications

RoHS RoHS3 Compliant