text.skipToContent text.skipToNavigation

Catalog No. : LNP-M20

Description:  M20 LOCKNUT BLACK NYLON

UPC: 5020963023439

Locknut for Conduit Fitting, M20 Thread Size, Thickness 8mm, Outside Diameter 23mm, Nylon, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locknuts

Application

Locknut for Securing Conduit Fitting

Specifications

Material of Construction

Nylon

Thread Type

Metric

Color

Black

Classifications

Brand Name

Harnessflex

Dimensions

Thread Size

M20

Width

8 mm

Compliance and Certifications

RoHS RoHS3 Compliant