text.skipToContent text.skipToNavigation

Catalog No. : LNC2W12N60

Description:  12V NEMA-4X LED COMBO PICTO

UPC: 624616323096

Pictogram Combination Unit, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, double face, universal mount, Colour: factory white, 120/347VAC, auto-diagnostics, non-audible, Head Style: no heads, self-powered, two lamps, Lamp Type: no lamp, Lamp Voltage: 6V, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting