text.skipToContent text.skipToNavigation

Catalog No. : LNC1W6N36LD2ZCAT

Description:  6V NEMA-4X CMB PICTO AT 120/277V

UPC: 624616374517

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: factory white, 120/277VAC, diagnostics, audible, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage: 36W, Head Style: shielded, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting