text.skipToContent text.skipToNavigation

Catalog No. : LNC1W6N36LD1ZCATCW

Description:  6V NEMA-4X LED COMBO PICTO

UPC: 787321155274

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: factory white, 120/277VAC, diagnostics, audible, cold-weather -40°C , Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage (W): 36, Head Style: shielded, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting