text.skipToContent text.skipToNavigation

Catalog No. : LNC1W6N36CW

Description:  6V NEMA-4X LED COMBO PICTOGRAM

UPC: 624616363894

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: factory white, 120/347VAC, diagnostics, non-audible, cold-weather -40 Degrees C , Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage: 36W, Head Style: no heads, self-powered, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting