text.skipToContent text.skipToNavigation

Catalog No. : LNC1W12N60LD10ZC

Description:  12V NEMA-4X CMB PICTO 120/277VAC

UPC: 624616328008

Pictogram Combination Unit, Unit Type: NEMA-4X NSF, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, single face, universal mount, Colour: factory white, 120/277VAC, auto-diagnostics, non-audible, Head Style: shielded, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting