text.skipToContent text.skipToNavigation

Catalog No. : LNC1W12N60LD10NEXP

Description:  12V CMB NEMA-4X NEXUSPRO BLUETOOTH

UPC: 787321159340

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: factory white, 120/347VAC, NexusPro, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage (W): 60, Head Style: shielded, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting