text.skipToContent text.skipToNavigation

n° de catalogue : LNC1D9W6L36LD1

Description:  6V36W NEMA-4X CMB PICTO 90D DOWN

UPC: 787321139533

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: arrow down 90°, Colour: factory white, 120/347VAC, diagnostics, non-audible, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage (W): 36, Head Style: shielded, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence