text.skipToContent text.skipToNavigation

Catalog No. : LNC1B12N60LD9NEXRF

Description:  12V NEMA-4X CMB PICT NEXUS WIRELESS

UPC: 624616356933

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: black, 120/347VAC, NEXUS wireless system interface, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, Head Style: shielded, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Sealed, vandal-resistant faceplate of polycarbonate
  • Legend illuminated by long-life white LED’s is warrantied for 10 years
  • Comes standard with two pictogram films per face, for direction selection
  • Two high-performance MR16 lamps shielded by a clear polycarbonate cover
  • Remote load capacity: covers with 4W LED lights 100 feet up to 230 feet of egress illumination

Descriptors

Category

Emergency Lighting