text.skipToContent text.skipToNavigation

Catalog No. : LNC1B12N60

Description:  12V NEMA-4X CMB PICTO NO HDS

UPC: 787321161510

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: black, 120/347VAC, diagnostics, non-audible, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage (W): 60, Head Style: no heads, self-powered, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting