text.skipToContent text.skipToNavigation

Catalog No. : LN2U9WS

Description:  NEMA-4X PICTOGRAM SIGN SP

UPC: 787321208376

Pictogram Exit Sign, double face, Arrows/Chevron Direction: arrow up 90°, Colour: factory white, self-powered, 120 to 347VAC, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting