text.skipToContent text.skipToNavigation

Catalog No. : LN2U4WU00

Description:  NEMA-4X PICTOGRAM SIGN AC

UPC: 787321169547

Pictogram Exit Sign, double face, Arrows/Chevron Direction: arrow up 45°, Colour: factory white, 120 to 347VAC, no DC, Unit Type: NEMA-4X & NSF
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting