text.skipToContent text.skipToNavigation

Catalog No. : LN2U4BU00

Description:  NEMA-4X PICTO SIGN DF AC-ONLY 45U

UPC: 624616370557

Pictogram Exit Sign, double face, Arrows/Chevron Direction: arrow up 45 Degrees, Colour: black, 120 to 347VAC, no DC, Unit Type: NEMA-4X and NSF
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting