text.skipToContent text.skipToNavigation

Catalog No. : LN2D9WU

Description:  NEMA-4X PICTO SIGN 90D DOWN UNIV-AC

UPC: 787321192422

Pictogram Exit Sign, double face, Arrows/Chevron Direction: arrow down 90°, Colour: factory white, 120 to 347VAC, 6 to 24VDC, Unit Type: NEMA-4X & NSF
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting