Catalog No. : LN2BSDCW
Description: NEMA-4X PICTOGRAM SIGN DIAG CW
UPC: 624616343803
Pictogram Exit Sign, Unit Type: NEMA-4X & NSF, double face, Colour: black, Battery Type: nickel-cadmium, self-powered diagnostic Ni-Cd, 120/347VAC, cold-weather, Cold-Weather Temperature: -20°C, Battery Run Time: 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.