Catalog No. : LN1WUSW
Description: NEMA-4X PICTO OPFC SIGN WS AC/DC
UPC: 787321138635
special wording, Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: factory white, 120 to 347VAC, 6 to 24VDC, Unit Type: NEMA-4X & NSF
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.