text.skipToContent text.skipToNavigation

Catalog No. : LN1WUCW

Description:  NEMA-4X PICTOGRAM SIGN AC/DC

UPC: 624616269400

Pictogram Exit Sign, Unit Type: NEMA-4X & NSF, single face, Colour: factory white, 120 to 347VAC, 6 to 24VDC, cold-weather, Cold-Weather Temperature: -40°C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting