Catalog No. : LN1WSD2
Description: NEMA-4X PICTOGRAM SIGN SPD 120/277V
UPC: 624616307775
Pictogram Exit Sign, Unit Type: NEMA-4X & NSF, single face, Colour: factory white, Battery Type: nickel-cadmium, self-powered diagnostic Ni-Cd, 120/277VAC, Battery Run Time: 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descripteurs
Catégorie |
éclairage d’urgence |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.