Catalog No. : LN1D9WS
Description: NEMA-4X PICTOGRAM SIGN 90D DOWN,SP
UPC: 624616358524
Pictogram Exit Sign, single face, Arrows/Chevron Direction: arrow down 90 Degrees, Colour: factory white, self-powered, 120 to 347VAC, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.