text.skipToContent text.skipToNavigation

Catalog No. : LN1D9BU00

Description:  NEMA-4X PICTOGRAM SIGN 90D DOWN,AC

UPC: 787321139816

Pictogram Exit Sign, single face, Arrows/Chevron Direction: arrow down 90°, Colour: black, 120 to 347VAC, no DC, Unit Type: NEMA-4X & NSF
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting