text.skipToContent text.skipToNavigation

Catalog No. : LN1D9BU

Description:  NEMA-4X PICTOGRAM SIGN 90D DOWN,SP

UPC: 624616365133

Pictogram Exit Sign, single face, Arrows/Chevron Direction: arrow down 90 Degrees, Colour: black, 120 to 347VAC, 6 to 24VDC, Unit Type: NEMA-4X and NSF
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting