Catalog No. : LN1BS
Description: NEMA-4X PICTOGRAM SIGN SP
UPC: 624616278594
Pictogram Exit Sign, Unit Type: NEMA-4X & NSF, single face, Colour: black, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time: 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.