text.skipToContent text.skipToNavigation

Catalog No. : LN1BNEXRF

Description:  NEMA-4X PICTOGRAM NEXUS WIRELESS

UPC: 624616360404

Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: black, wireless NEXUS system interface, 120/347VAC, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NEMA-4X Rated Pictogram Exit Sign All-climate, harsh environment pictogram exit signage
  • NEMA-4X Certified
  • NSF compliant for food processing
  • Polymeric enclosure is fully gasketed around lens and canopy to secure against water leaks
  • Tamper-resistant, concealed test switch with magnetic action
  • Long-life white LED light source is warrantied for ten (10) years
  • Supplied standard with two pictogram films per face, for direction selection
  • Universal AC input: two-wire 120 to 347VAC; standard DC input: two-wire 6 to 24VDC
  • Energy efficient - consumes less than 2.5W in AC or DC-remote mode
  • Self-Powered models deliver two hours of back-up lighting

Descriptors

Category

Emergency Lighting