text.skipToContent text.skipToNavigation

Catalog No. : LN-050-V2-B5

Description:  1/2 IN PVC LOCKNUT BAG/5

UPC: 34481023814

Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

PVC locknut. Size 1/2 Inch. Bag of 5 units.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To secure a threaded PVC fitting
  • Grey PVC

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382

Dimensions

Size

1/2 Inches

Thickness

0.19 in

ETIM EC002382 Locknut

Material

Plastic

Material quality

Other

Surface protection

Untreated

With nylon ring

N