text.skipToContent text.skipToNavigation

Catalog No. : LMI-600-1-NEXRF-TL

Description:  MINI INV 120V 600W NEXRF TL-PLUG

UPC: 624616341274

Mini-inverter, Battery Type: lead-calcium, Battery Wattage: 600W, 120/120VAC, self-powered, NEXUS wireless system interface, cord & twist-lock plug
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Lamps operated: Incandescent LED, fluorescent lamps and ballast combinations, including TRIAC dimmable ballasts
  • Components: High-efficiency pure sine wave inverter
  • Emergency lighting supplied from one convenient, reliable source
  • Replaceable output fuse protection
  • Line voltage allows for remote mounting of emergency fixtures at distances up to 1000 feet

Descriptors

Category

Emergency Lighting