text.skipToContent text.skipToNavigation

Catalog No. : LMI-600-1-AT-SAC-T3

Description: 

UPC:

Mini-inverter, Battery Wattage: 600W, 120/120VAC, diagnostics, audible, service alarm contact, time delay (15 minutes), Battery Type: lead-calcium, self-powered
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini-Inverter Series

Specifications

Input Voltage

120 VAC

Output Voltage

120 VAC

Frequency Rating

60 Hz

Wattage

600 W

Housing Material

Steel

Classifications

Brand Name

Lumacell / Lightalarms

Standard

cUL
cUL

Dimensions

Size

20.25 Inches Height x 24 Inches Width x 10.5 Inches Depth